Slot Key Profile
steel
coated
- Accessories for feed rollers
- Grid pitch 40 and 60 mm
- Allows even centre distance between feed rollers
€95.08
plus sales tax
Added to your shopping cart
Designation
Slot Key Profile
Product type
for aluminium profile type I
Body material
steel
Body surface finish
coated
B=Width
16
D=Thread
M08
H=Height
9,5
L=Length
1000
N=No. of holes
17
L1
60
L2
30
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
8
Description
Material
Steel.
Version
Coated.
Note
The slot profile has tapped holes pitched at 40 mm and 60 mm.
The profiles are particularly suitable for maintaining a constant centre distance of
the bearing flanges 10400 for transport rollers.
The profiles are particularly suitable for maintaining a constant centre distance of
the bearing flanges 10400 for transport rollers.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.