ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Ring Nut
Version 1
fixed
DIN Standard
DIN 582
Body material
steel
Body surface finish
galvanised
Steel code
1.1141
D1=Thread
M16
F5=Load capacity kg
510
D2
35
D3
63
D4
35
E
13
F1 max. kN
7
F2 max.kN
5
H
62
K
14
M
16

Description

Material
1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.
Version
drop forged.
Note
For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
On request
Certificate of conformity.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought