text.skipToContent text.skipToNavigation
EN
Choose your language

07680

Ring Bolt

fixed

stainless steel

  • For hoisting and transport tasks
  • Application sectors: machine and fixture construction, toolmaking, logistics, material handling
  • Version: steel or stainless steel
Special features:
Item number:
07680-210

€6.29

plus sales tax
Item number:
07680-210
Designation
Ring Bolt
Version 1
fixed
DIN Standard
DIN 580
Body material
stainless steel
Steel code
1.4401
D1=Thread
M10
F5=Load capacity kg
173,4
D2
25
D3
45
D4
25
E
8
F1 max. kN
2,3
F2 max.kN
1,7
Fastening type
screw-on
H
45
K
10
L
17
M
12
Weight
106.46 G

Description

Material
1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.
Version
Drop forged.
Steel, bright.
Steel electro zinc-plated.
Note
For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
Certificate of conformity.