ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Ball Lifting Pin
Body material
stainless steel
D1=Pin diameter
12
D3=Locating hole
12 +0,1
L1=Shaft length
30
D2
14,27
F1 kN
5,5
L2
10
X max.
1,5

Description

Material

Pin and shackle stainless steel 1.4542.

Push button stainless steel 1.4305.

Ball stainless steel 1.4125.

Spring stainless steel 1.4310.

Version
Pin and balls hardened and passivated
Note
Quick and easy lifting device with swing shackle and safety bar against unintended release. The balls are unlocked by pressing the push button. When the push button is released the balls are securely locked.

Corrosion and weather resistant.
High tensile, hardened pin for extreme loads with the high wear resistance. Temperature range max. 250 °C.

CE certified.

Values X max, and F1 with 5x safety factor.
Accessory
Receiver bushes 07784.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought