ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Threaded Rod
Version 1
RH thread
Product type
threaded rod
DIN Standard
DIN 976-1
Body material
steel
Body surface finish
bright
B=Thread length
1000
D=Thread
M05
G=thread / for thread
M05
L=Length
1000
Fastening type
thread
Grade
8.8
Grade
8.8

Description

Material
Steel or stainless steel A2.
Version
Grade 4.6, electro zinc-plated.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Note
Threaded rods are only available in 1000 mm lengths.
Threaded rods size M3 and M4 may be slightly bent when delivered.

The blank version may, for technical reasons have a grey to black surface.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range