ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Slotted Nut
Version 1
with elastic stop
Product type
nut
Body material
steel
Component material
polyamide
Body surface finish
galvanised
D1=Thread
M12X1,5
D2=Outside diameter
21
G=thread / for thread
M12X1,5
H=Height
9,2
B max.
9,2
D3
18
Fastening type
hook wrench
H min.
5,7
H1
5,7
H2
0,5
O
3
T
1,5

Description

Material
Free-cutting steel.
Elastic ring polyamide (max. 100 °C).
Version
Electro zinc-plated.
Note
Elastic lock slotted nuts have enormous cost advantages. They do not need lock washers with folding tabs and so the expensive milling of a slot is not required.
The polyamide ring is resistant to petrol and oil.
Elastic lock slotted nuts can be used several times. They withstand the strongest vibrations and oscillations irrespective of the tightening torque and are therefore useful as adjustment nuts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range