ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Hexagon Nut
Form
V
Version 1
with clamping element
Product type
nut
DIN Standard
similar to DIN 980
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M06
G=thread / for thread
M06
H=Height
6
SW=Key width
10
E
11,05
Fastening type
hex head
Grade
70
Grade
70
M
3,3

Description

Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Hexagon nuts with thread lock DIN 980, Form V (all-metal nut, one piece).

The maximum nut height H max. is shown in the table.
Drawing reference
a) Steel
b) Stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range