ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Clamping Force Intensifier
Product type
washer
Body material
steel
Body surface finish
black oxidised
D1=Internal diameter
10
D2=Outside diameter
30
G=thread / for thread
M10
H=Height
8
T1=Dynamic load ratings N
9200
T2=Static load ratings N
25500
Fastening type
bore

Description

Material
Bearing housing steel.
Version
Black oxidised.
Note
As a rule, the clamping force intensifier is used together with tightening or clamping elements. The integrated axial needle roller thrust bearing unit can achieve ca. twice the clamping force by the same lever length.
Advantages
The component surface is protected by the stationary lower ring.
The higher preload force causes a lower tendency for material relaxation in the thread.

Clamping levers, wing and star grips, knurled knobs or hexagonal and socket head screws etc. can be used as tightening or clamping elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought