ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Ball Screw
Product type
screw
Body material
stainless steel A4
Body surface finish
polished
Steel code
1.4404
D=Thread
M03
G=thread / for thread
M03
L=Length
16
SW=Key width
5
D1
8
Fastening type
two flats
K
2
PL NOVOnox hygienic
TRUE
R1
5,2
T
0,6

Description

Material

Stainless steel 1.4404.

Version
Polished.
Note
Ideal elements for fastening cladding panels, Plexiglas covers etc. The oversized flange and the thread undercut ensure a stress-free, uniform force distribution on the respective surfaces. Projecting edges are kept to a minimum by the head height being kept as low as possible. An open-end spanner is used to screw the fastener in.
The surface of the ball head screw is polished and, with regard to design optimised for the use in hygienic environments. The surface is polished to a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought