Shaft Collar
steel
bright
- Positioning and stop element for shafts
- Dimensionally precise
- Very high retaining forces
- Prevents damage to the shaft
€3.58
plus sales tax
Added to your shopping cart
Designation
Shaft Collar
Form
A
DIN Standard
DIN 705
Body material
steel
Component material
steel
Body surface finish
bright
B=Thickness
16
D1=Internal diameter
38
D2=Outside diameter
56
D3=Grub screw
M08X12
Form definition
grub screw with slot
Description
Material
Steel.
Version
Bright.
Drawing reference
1) Second grub screw from D1 ≥ 75
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.