ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Swivel Foot
Form
D
Body material
POM
Component material
stainless steel
D1=Thread
M06
D=Plate diameter
20
Fmax=Load capacity max. kN
4
H=Height
15
H2
2,5
SW
10
T
8,5

Description

Material, version
Form C: Foot POM, ball element case-hardened steel, black oxidised.
Form D: Foot POM, ball element stainless steel, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range