Round Sling Hook
for round slings
steel
grey
plastic-coated
- Used for quick attachment of textile slings
- Equipped with sturdy safety catch
- Colour matches the load capacity of the textile sling
- Load capacity up to 10,000 kg
- With BG approval and H stamp
€171.44
plus sales tax
Added to your shopping cart
Designation
Round Sling Hook
Version 1
for round slings
Body material
steel
Body colour
grey
Body surface finish
plastic-coated
FT=Load capacity kg
4000
B
133
B1
76
B2
40
Grade
8
L
223
S
36
S1
40
S2
36
T
59,5
Description
Material
Steel.
Version
Grade 8.
Plastic-coated.
Plastic-coated.
Note
Round sling hooks for quick suspension of textile lifting equipment such as hoist belts or round slings. The round sling hook is fitted with a robust, forged safety latch. All edges are rounded to protect the textile slings.
The colour of the round sling hook corresponds to the colour code assigned to textile lifting equipment that signifies the permissible loads.
The round sling hooks correspond to the Machinery Directive and are BG certified (H stamp).
The colour of the round sling hook corresponds to the colour code assigned to textile lifting equipment that signifies the permissible loads.
The round sling hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.