ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Quarter Turn Lock
Version 1
with freewheel
Body material
zinc
Component material
zinc
Component colour
black
Body surface finish
galvanised and passivated
A=Width
22,4
H=Height
22,4
S=Max. wall thickness
14
Actuation
wing grip
L
44

Description

Material
Housing and actuator die-cast zinc.
Nut brass.
Tongue steel.
Version
Housing trivalent blue passivated.
Lever black KTL coated.
Tongue electro zinc-plated.
Note
Particularly suitable for steel cabinets, lockers in changing rooms, schools, leisure facilities and industrial companies.
Method of operation
The integrated free-turning function provides higher security against violent actuation compared to conventional locks.
Assembly
The quarter-turn lock can be installed pre-assembled.
Attention
Optimum functionality is guaranteed with padlocks with a shackle diameter of Ø6 – Ø8 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought