ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Stop Screw
Form
B
Body material
steel
D=Thread
M05
L=Thread length
35
Fastening type
external thread
K
3,5
Mounting/support surface
rounded
Mounting/support surface mat.
steel
SR1
12
SW
8

Description

Material
Steel grade 10.9
(M3 8.8)
Version
Stop screw black oxidised.
Nut electro zinc-plated.
Note
Size M3 stop screw only available in grade 8.8.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought