ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Spring Plunger
Version 1
with detent ring
Body material
stainless steel
Component material
ball stainless steel
D=Outside diameter
4,95
F1=Spring force initial N ca.
3
F2=Spring force final N ca.
7
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
0,8
L=Length
5
D1
3
D2
4
D3
5
D4
4,1
L1
1
L2
0,7
L3
2,3
L4
0,7

Description

Material
Sleeve, spring and ball stainless steel.
O-ring NBR.
Version
Sleeve bright.
Ball hardened, bright.
O-ring black.
Note
These spring plungers with O-ring are suitable for overhead installation or for installing in difficult to access positions.

They can be pressed into the location hole by hand or using simple assembly tools. The O-ring holds the plunger in place and prevents it falling out. Other components can be easily installed without the need for further assembly aids.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought