Spring Plunger
smooth version
stainless steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- Temperature resistant +50 °C
Sales unit
€2.05 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Version 1
smooth version
Body material
stainless steel
Component material
stainless steel
D=Outside diameter
5
F1=Spring force initial N ca.
3,3
F2=Spring force final N ca.
9
F=Spring force
standard
H=Stroke
4
L=Length
12
D1
3,8
D2
5,6
L1
0,9
L2
2,1
L3
6
Description
Material
Sleeve and spring stainless steel.
Pin stainless steel or POM.
Pin stainless steel or POM.
Version
Pins, white POM, temperature-resistant to +50°C.
Note
Smooth version to press-in.
A H7 tolerance is recommended for the receiving hole with diameter D.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.