Centring unit
bush
steel
- Extremely high repeat accuracy of <0.003 mm
- No tilting when joining
- Not sensitive to dirt and splinters
- Easy handling
€20.43
plus sales tax
Added to your shopping cart
Designation
Centring unit
Size
3
Version 1
bush
Body material
steel
D=Outside diameter
32
L=Length max.
17,5
For Art. No
03152-10-3
H min.
25
T
18-0,1
Description
Material
Steel.
Version
Hardened and ground.
Note
These positioning bushes match positioning cones.
Temperature range
+80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.