Locating Cylinder
Ball Lock
stainless steel
- Reduced machine setup times
- Simple application
€252.00
plus sales tax
Added to your shopping cart
Designation
Locating Cylinder
Version 1
Ball Lock
Body material
stainless steel
D=Pin diameter
50
F=Retaining force (kN)
88
L=Shaft length
64
M=Tightening torque max. Nm
65
T=Clamping plate thickness ±0.
20
D1
75
D2
M20
L1
20
SW
10
Description
Material
Locating cylinder and ball stainless steel 1.4542.
Version
Locating cylinder and ball hardened to min. 40 HRC, bright.
Note
By tightening the thrust screw (D2) the centre ball is pressed downwards and in turn forces the three locking balls outwards, where they locked in the receiver bush.
With this easy to use system machine set-up times are up to twelve times shorter than when conventional methods are used.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.