ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Lateral Spring Plunger
Form
A
Version 1
with threaded sleeve
Version 2
without thrust pin
Body material
steel
Component material
steel
D=Outside diameter
M12
F=Spring force
standard
L=Length
19
D1
M04
F ca. N
20
K
2X60°
L1
4
SW
10
±S
1,6

Description

Material
Steel.
Version
Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note
Depending on the circumstances, the pressure pin can be fabricated by the customer and screwed into the threaded hole of the receiving washer.
Utilizing stroke (S) and the corresponding length (L), lateral pressure (F) can be achieved.
In addition, Form B is equipped with a seal to prevent chips and dirt from entering.
Drawing reference
1) assembly tool
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought