ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Indexing Plunger
Form
H
Size
9
Version 1
without locking slot
Product type
without collar
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Thread
M06X0,75
D=Pin diameter
3
F1=Spring force initial N ca.
4,5
F2=Spring force final N ca.
12
L=Length
33
S=Travel
5
D2
14
F x 30°
0,8
Grade
5.8
Grade
5.8
L1
17
L2
11
Locknut
with locknut
SW
10

Description

Material

Steel version

Indexing pin hardened:

grade 5.8.



Stainless steel version

Indexing pin hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4034.



Indexing pin not hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4305.



Mushroom knob black-grey thermoplastic.

Version
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request
Special versions.
Accessory
Spacer rings 03089
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought