Indexing Plunger
without locking slot
stainless steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology
- High stability
- Automatable
- Application temperature: -20 °C to +80 °C
€69.39
plus sales tax
Added to your shopping cart
Designation
Indexing Plunger
Size
3
Version 1
without locking slot
Version 2
with pneumatic cylinder
Product type
pneumatic
Body material
stainless steel
Component material
stainless steel
Body surface finish
hardened
Steel code
1.4034
D1=Thread
M20X1,5
D=Pin diameter
8
F6=Piston force at 6 bar (N)
39,6-35,3
F=Spring retraction force N ca
11,6-5,1
L=Length
77
P=Operating pressure (bar)
2-6
S=Travel
10
D2
M05
Grade
A2
Grade
A2
L1
67
L2
15
Locknut
with locknut
PL PNEUMATIK
TRUE
SW1
18
SW2
30
Description
Material
Steel version:
threaded sleeve and thrust pin, free-cutting steel.
hexagon nuts, steel, grade 04.
Stainless steel version:
threaded sleeve 1.4305
thrust pin 1.4034
hexagon nuts, A2 stainless steel.
threaded sleeve and thrust pin, free-cutting steel.
hexagon nuts, steel, grade 04.
Stainless steel version:
threaded sleeve 1.4305
thrust pin 1.4034
hexagon nuts, A2 stainless steel.
Version
Steel version:
threaded sleeve, black oxidised
thrust pin hardened, black oxidised and ground
hexagon nuts, black oxidised
Stainless steel version:
threaded sleeve, bright
thrust pin, hardened, ground and bright
hexagon nuts, bright
threaded sleeve, black oxidised
thrust pin hardened, black oxidised and ground
hexagon nuts, black oxidised
Stainless steel version:
threaded sleeve, bright
thrust pin, hardened, ground and bright
hexagon nuts, bright
Note
The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
The spring-loaded reset occurs by disconnecting the air supply.
Pneumatic cylinder
Single-acting piston rod cylinder.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.