Centring Clamp
steel
black oxidised
- Workpiece clamping with positive down force
- Centring and clamping in a workpiece borehole
- Long travel
€66.23
plus sales tax
Added to your shopping cart
Designation
Centring Clamp
Thread type
external thread
Body material
steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
black oxidised
D1=Thread
M06
D=Diameter min.
12
D=Max. diameter
15
F3=Retaining force max. kN
1,5
L1=Thread length
12
M=Tightening torque max. Nm
2,2
R=Application
machined
Clamping type
internal clamping
D3
11,4
H max.
27,5
H min.
22
L min.
4,8
SW
9
SW1
2,5
Description
Material
Body steel.
Bushes carbon steel.
Bushes carbon steel.
Version
Black oxidised.
Note
These centring clamps allow workpieces to be centred on and clamped in a bore.
The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. For M6 grid systems use the centring clamps with internal thread.
The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. For M6 grid systems use the centring clamps with internal thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.