ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Ball Lock Pin
Form
B
Version 1
with mushroom grip
Version 2
plastic collar
Body material
stainless steel
Component material
thermoplastic
Component colour
black
Body surface finish
bright
D1=Pin diameter
5
D3=Locating hole H11
5
F4=Shearing force double shear
15
L=Length
20
Cap colour
traffic red RAL 3020
D
38
D2
5,5
D3
16
L1
5,9
L2
33
L5
25,9

Description

Material
Grip and push button thermoplastic.
Metal parts stainless steel.
Version
Grip black.
Push button traffic red.
Steel parts bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Features
Form B:
Pin h9, plastic collar, low axial pull-out force
Drawing reference
2) Plastic collar
Accessory
Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought