ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Ball Lock Pin
Version 1
with l-grip
Body material
stainless steel
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Pin diameter
5
D3=Locating hole H11
5
F4=Shearing force double shear
15
L=Length
20
B
17,6
Ball lock pin grip
l-grip wide
D
39,3
D2
5,5
D3
13,2
D4
26
L1
5,9
L2
25
L3
19,2
L5
25,9

Description

Material
Grip thermoplastic.

Steel parts 1.4305 stainless steel.
Version
Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory
Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range