ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Bush
Size
3
Version 1
conical
Body material
steel
Body surface finish
hardened, ground and black oxidised
D1=Thread
13,5
D=Locking pin diameter
8
L
9,5

Description

Material

Steel or 1.4034 stainless steel.

Version
Steel version:
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
Note
Matching bush for premium indexing plungers with tapered pin 03089.
Assembly
To increase the coaxial alignment accuracy, the holes for the bush and the premium indexing plunger can be machined simultaniously.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought