Support Element
rectangular
grey cast iron
- Supporting overhanging clamping points
- Prevents vibrations and bending
- Supporting force up to 30 kN
- Simple clamping mechanism
- Various optional attachments available
€250.83
plus sales tax
Added to your shopping cart
Designation
Support Element
Version 1
rectangular
Body material
grey cast iron
Component material
high carbon steel
F max. kN
30
Description
Material
Housing GJL 250, thrust pads and locking parts carbon steel.
Version
Housing painted, steel parts black oxidised.
Drawing reference
1) centring hole for 02210
2) tapped hole for: 02000-110, 02000-310, 02000-910, 02030-10, 02030-101
2) tapped hole for: 02000-110, 02000-310, 02000-910, 02030-10, 02030-101
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.