Fastening Set
with zero-point locking pin
steel
- Suitable for adapting to UNI lock zero-point clamping systems
- Interface with stabiliser via clamping ball with cup
€250.00
plus sales tax
Added to your shopping cart
Designation
Fastening Set
Size
25
Version 1
with zero-point locking pin
Version 2
UNILOCK
Body material
steel
D=Ball diameter
25,4
H=Height
10
D1
78
H1
35
Description
Material
Steel.
Note
The fastening set is suitable for adaption to UNILOCK zero point clamping technology.
The clamping balls can be exchanged between the two system sizes.
The clamping balls can be exchanged between the two system sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.