text.skipToContent
text.skipToNavigation
About
News
Service
Download
EN
Choose your language
German
English
Change country
My account
LOGIN / REGISTER
LOGIN
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
0,00 €
Shopping cart
0,00 €
Products
norelem
positions
Flexible standard component system
01000
Plates
Profiles
Circular plates
Add-on elements
Angle Plate
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets, machinable collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Chain clamp
Cam levers
Cam clamps
Swing clamps, floating clamp
Hook clamp, power clamps
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
Classification systems
12000
Pneumatic cylinder
norelem
moves
Systems and components for machine and plant construction
20000
Linear modules, linear gantry modules (pneumatic)
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
26000
Springs
Elastomer buffers
Rubber buffers
Damping plates
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Clevis joints
Angle joints
Axial joints
Levelling sets
Levelling wedges
Hinges
Connections for gas springs (brackets)
Levelling feet, swivel feet, machine feet
Threaded spindles for levelling feet
Levelling feet accessories
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
norelem
clamps
Clamping technology
41000
3-axis clamping systems / 5-axis clamping systems
5-axis-clamping-system
Centric vices
NC vices
42000
Zero-point clamping systems
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
norelem
controls
Electromechanics
80000
Connectors
Connectors with cables
Energy chains
81000
Emergency stop button
82000
Power supply units
83000
Inductive sensors
Mechanical position switches
Safety switch
84000
Cable screw connections, Screw plugs
Cable entry plates
85000
Stepper motors
Lifting columns
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets / protective mats, separators
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
Application equipment and grease guns
norelem
inch
Inch parts
02000 inch
Rest pads and positioning feet - inch
03000 inch
Spring plungers - inch
Ball lock pins - inch
Indexing plungers - inch
Lateral spring plungers - inch
04000 inch
Cam levers - inch
06000 inch
Grips and knobs - inch
Handwheels, crank handles and screw-in grips - inch
Clamping and tension levers - inch
07000 inch
Grub screws and pressure pads - inch
27000 inch
Levelling feet, swivel feet, machine feet - inch
29000 inch
Tubular connection system - inch
norelem
total
Our product range at a glance
CAD
Catalogue
EN
Products
norelem
positions
Flexible standard component system
01000
Plates
Profiles
Circular plates
Add-on elements
Angle Plate
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets, machinable collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Chain clamp
Cam levers
Cam clamps
Swing clamps, floating clamp
Hook clamp, power clamps
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
Classification systems
12000
Pneumatic cylinder
norelem
moves
Systems and components for machine and plant construction
20000
Linear modules, linear gantry modules (pneumatic)
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
26000
Springs
Elastomer buffers
Rubber buffers
Damping plates
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Clevis joints
Angle joints
Axial joints
Levelling sets
Levelling wedges
Hinges
Connections for gas springs (brackets)
Levelling feet, swivel feet, machine feet
Threaded spindles for levelling feet
Levelling feet accessories
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
norelem
clamps
Clamping technology
41000
3-axis clamping systems / 5-axis clamping systems
5-axis-clamping-system
Centric vices
NC vices
42000
Zero-point clamping systems
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
norelem
controls
Electromechanics
80000
Connectors
Connectors with cables
Energy chains
81000
Emergency stop button
82000
Power supply units
83000
Inductive sensors
Mechanical position switches
Safety switch
84000
Cable screw connections, Screw plugs
Cable entry plates
85000
Stepper motors
Lifting columns
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets / protective mats, separators
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
Application equipment and grease guns
norelem
inch
Inch parts
02000 inch
Rest pads and positioning feet - inch
03000 inch
Spring plungers - inch
Ball lock pins - inch
Indexing plungers - inch
Lateral spring plungers - inch
04000 inch
Cam levers - inch
06000 inch
Grips and knobs - inch
Handwheels, crank handles and screw-in grips - inch
Clamping and tension levers - inch
07000 inch
Grub screws and pressure pads - inch
27000 inch
Levelling feet, swivel feet, machine feet - inch
29000 inch
Tubular connection system - inch
Catalogue
CAD
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
02000
Workpiece supports
Fastening set with clamping ball for workpiece stabiliser
02406
Fastening set with clamping ball for workpiece stabiliser
Articles
Body material
Please select
steel (1)
Designation
Please select
Fastening Set (1)
Version 1
Please select
for telescopic clamping unit (1)
Filter
1 Products
FASTENING SET FOR TELESCOPIC CLAMPING U STEEL, FOR CLAMPING BALL
Item No. 02406-2525
Body material
steel
Designation
Fastening Set
Version 1
for telescopic clamping unit
from €210.22
plus sales tax
plus shipping costs
More details
Filter
Description
Material
Steel.
Note
This fastening set is used to connect the stabiliser to the workpiece. It is supplied with ball and seating cup.
Drawing reference
1) for DIN 912 M10 cap screw
Table
CAD
Please log in to download CAD drawings.