ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Self-Aligning Pad
Form
M
Product type
cylinder
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
tempered and phosphated
Component surface finish
nickel-plated
B=Thread length
12
D1=Outside diameter
20
D2=Thread
M12
F=Max.stat. Load capacity kN
25
H=Height
18
Ball-Ø
16
D3
12
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
carbide
SW
17

Description

Material
Body carbon steel.
Ball carbide.
Version
Body tempered and phosphated.
Ball nickel plated.
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought