ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Positioning Feet
Form
D
Body material
steel
Body surface finish
case-hardened and black oxidised
G=thread / for thread
M08
H=Height
10
SW=Key width
17
T=Thread depth
6
D1
17
E
19,4
Fastening type
internal thread
Mounting/support surface
plane
Mounting/support surface mat.
steel
Seat form
round

Description

Material
Steel.
Version
Case-hardened and black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought