ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Positioning Feet
Form
C
Body material
high carbon steel
Body surface finish
tempered, black oxidised
Component surface finish
case-hardened
B=Thread length
11
D=支撑架直径
10
G=thread / for thread
M06
H=Height
10
SW=Key width
10
Fastening type
external thread
Mounting/support surface
round
Mounting/support surface mat.
steel
R
15
Seat form
round

Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought