ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Extension Piece
Form
A
Thread type
internal and external thread
Body material
high carbon steel
Body surface finish
black oxidised
D1=Thread
M16
D=Thread
M16
L=Length
32
SW=Key width
27
T=Thread depth
20
E
31,2
L1
25

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Extension pieces are used to extend self-aligning pads, spring plungers, positioning feet, rest pads etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought