Subplate
type c
grey cast iron
- Base element for system construction
- Clamping surfaces milled
€1,487.72
plus sales tax
Added to your shopping cart
Designation
Subplate
Version 1
type c
Body material
grey cast iron
L=Length
630
S=Height
63
A
70
Type
C
Description
Material
GJL 250 annealed.
Note
On request, the plates are also available with slots.
Type C milled supporting faces and edges (Ra 3,2).
Type C milled supporting faces and edges (Ra 3,2).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.