ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Energy supply chains
Version 1
openable along inner radius
Body material
polyamide
B1=Breite, außen
120
B=内宽
103
G=Number of parts
22
H1=Höhe, außen
38
H=高度内
25
ID=Connecting element
80850-21-25103
ID=Divider
80850-22-25
KG=Weight kg/m ca.
1,15
L=Length
990
ZE=Tension relief
80850-23-25
E
238
G
22
M
405
N
165
R
100

Description

Material
Polyamide fibreglass reinforced.
Version
Black. Openable along inner radius.
Note
Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.

The material is UV-resistant and therefore also suitable for outdoor applications.
Technical Data
Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range
-30°C to +125°C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought