text.skipToContent text.skipToNavigation
EN
Choose your language

80150-10

Connectors with screw fitting

Description

Material
Cable sheath and housing PVC.
Version
Bush (female)
Voltage: Ue 30 V
Current: Ie 2 A
No. of pins: 8
No. of wires: 8
Rating: IP 67
Grip body: black
Cable: grey
Note
Connector with screw lock.
Connector moulded to cable.
Wires colour coded acc. to DIN 47100.
Coding A.
Limited dragchain compatibility.
Recommended tightening torque: 1.0 Nm.
Temperature range
Moving: 0 °C to +80 °C
Fixed: -25 °C to +80 °C
Drawing reference
1) White (WH)
2) Brown (BN)
3) Green (GN)
4) Yellow (YE)
5) Grey (GY)
6) Pink (PK)
7) Blue (BU)
8) Red (RD)