Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Show more
Show less
Description
Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Note
The UNIlock clamping pin is suitable for clamping and positioning workpieces and fixtures.
Clamping pins are screwed onto the exchange element and adapted to the various basic modules.
The following retaining forces are possible when the UNIlock clamping pins are used together with M10, M12 or M16 fastening screws:
- Retaining force (M10) 35,000N
- Retaining force (M12) 50,000N
- Retaining force (M16) 75,000N
Other clamping pins in the same system size are available under NLM 42208, 42210 and 42208 with threaded pin.
Clamping pins are screwed onto the exchange element and adapted to the various basic modules.
The following retaining forces are possible when the UNIlock clamping pins are used together with M10, M12 or M16 fastening screws:
- Retaining force (M10) 35,000N
- Retaining force (M12) 50,000N
- Retaining force (M16) 75,000N
Other clamping pins in the same system size are available under NLM 42208, 42210 and 42208 with threaded pin.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.